Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 12N
Part #:1441201000
Catalog #:ARE 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.978 in | Ball Width (in): | 0.875 in |
| Thread Size: | #3/4-16 | Housing Width (in): | 0.687 in |
| Head Diameter (in): | 1.75 in | Thread Length (in): | 1.719 in |
| Ball Diameter (in): | 1.312 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Configuration: | Male | Misalignment Angle - a Deg. +/-: | 7 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Series: | Precision Extra Capacity | Product Type: | ARE |
| Lubrication Type: | Grease | Housing Style: | Male Rod End |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Thread Type: | UNF | Zerk Fitting SW: | Y |
| Bearing Type: | Rod End | Axial Load: | 2,320 |
| Construction: | Three-Piece Rod End with Zerk Fitting | Lubrication: | Zerk Fitting |
| Type: | Male Rod End | Max Static Radial Load: | 23,200 |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.7500 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719762 | Weight: | 0.64 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 4.35 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

