Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 12 20N
Part #:1441203000
Catalog #:ARE 12 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.312 in | Housing Width (in): | 0.687 in |
| Head Diameter (in): | 1.75 in | Ball Width (in): | 0.875 in |
| Ball Flat Diameter (in): | 0.978 in | Thread Size: | #7/8-14 |
| Thread Length (in): | 1.719 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Zerk Fitting SW: | Y | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 7 | Series: | Precision Extra Capacity |
| Configuration: | Male | Lubrication Type: | Grease |
| Product Selection Available SW: | Y | Construction: | Three-Piece Rod End with Zerk Fitting |
| Bearing Type: | Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Housing Style: | Male Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Product Type: | ARE-20 | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Axial Load: | 2,320 | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 23,200 | Thread: | RH |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.7500 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719830 | Weight: | 0.73 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 5.15 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

