Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 4
Part #:1500400000
Catalog #:TREL 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.969 in | Ball Width (in): | 0.375 in |
| Ball Diameter (in): | 0.5 in | Ball Flat Diameter (in): | 0.331 in |
| Housing Width (in): | 0.281 in | Thread Size: | #1/4-28 |
| Head Diameter (in): | 0.75 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Configuration: | Male | Product Type: | TRE |
| Series: | Precision | Product Selection Available SW: | Y |
| Construction: | Three-Piece Rod End with Zerk Fitting | Race Material: | Carbon Steel - corrosion resistant plating |
| Misalignment Angle - a Deg. +/-: | 8 | Axial Load: | 170 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Housing Style: | Male Rod End |
| Lubrication Type: | Grease | Zerk Fitting SW: | N |
| Thread Type: | UNF | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Max Static Radial Load: | 1,700 |
| Type: | Male Rod End | Thread: | LH |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719571 | Weight: | 0.46 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

