Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 5
Part #:1500500000
Catalog #:TREL 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.219 in | Head Diameter (in): | 0.875 in |
| Housing Width (in): | 0.344 in | Ball Diameter (in): | 0.625 in |
| Ball Width (in): | 0.437 in | Thread Size: | #5/16-24 |
| Ball Flat Diameter (in): | 0.447 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Series: | Precision | Construction: | Three-Piece Rod End with Zerk Fitting |
| Race Material: | Carbon Steel - corrosion resistant plating | Misalignment Angle - a Deg. +/-: | 7 |
| Lubrication Type: | Grease | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Configuration: | Male |
| Product Selection Available SW: | Y | Axial Load: | 250 |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Product Type: | TRE | Max Static Radial Load: | 2,500 |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.3125 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719588 | Weight: | 0.49 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

