Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 6
Part #:1500600000
Catalog #:TREL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.517 in | Housing Width (in): | 0.406 in |
| Thread Length (in): | 1.219 in | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.718 in | Thread Size: | #3/8-24 |
| Head Diameter (in): | 1 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Product Selection Available SW: | Y | Zerk Fitting SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End with Zerk Fitting | Axial Load: | 400 |
| Bearing Type: | Rod End | Configuration: | Male |
| Series: | Precision | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 6 | Product Type: | TRE |
| Housing Style: | Male Rod End | Max Static Radial Load: | 4,000 |
| Lubrication: | No Zerk Fitting | Thread: | LH |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.3750 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719595 | Weight: | 0.13 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

