Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 6N
Part #:1500601000
Catalog #:TREL 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/8-24 | Housing Width (in): | 0.406 in |
| Ball Flat Diameter (in): | 0.517 in | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.718 in | Head Diameter (in): | 1 in |
| Thread Length (in): | 1.219 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Lubrication Type: | Grease |
| Series: | Precision | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | Y |
| Thread Type: | UNF | Housing Style: | Male Rod End |
| Configuration: | Male | Misalignment Angle - a Deg. +/-: | 6 |
| Product Selection Available SW: | Y | Product Type: | TRE |
| Bearing Type: | Rod End | Axial Load: | 400 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 4,000 |
| Thread: | LH | Bore Size (in): | 0.3750 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720317 | Weight: | 0.12 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

