Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 7
Part #:1500700000
Catalog #:TREL 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.586 in | Ball Width (in): | 0.562 in |
| Housing Width (in): | 0.437 in | Thread Size: | #7/16-20 |
| Head Diameter (in): | 1.125 in | Ball Diameter (in): | 0.812 in |
| Thread Length (in): | 1.344 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Lubrication Type: | Grease | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Misalignment Angle - a Deg. +/-: | 7 |
| Thread Type: | UNF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | N | Configuration: | Male |
| Axial Load: | 500 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Series: | Precision | Product Type: | TRE |
| Bearing Type: | Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 5,000 | Thread: | LH |
| Type: | Male Rod End | Bore Size (in): | 0.4375 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719601 | Weight: | 0.59 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

