Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 8N
Part #:1500801000
Catalog #:TREL 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.625 in | Thread Size: | #1/2-20 |
| Housing Width (in): | 0.5 in | Head Diameter (in): | 1.312 in |
| Ball Diameter (in): | 0.937 in | Thread Length (in): | 1.469 in |
| Ball Flat Diameter (in): | 0.698 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Bearing Type: | Rod End | Configuration: | Male |
| Construction: | Three-Piece Rod End with Zerk Fitting | Series: | Precision |
| Lubrication Type: | Grease | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Thread Type: | UNF | Axial Load: | 700 |
| Misalignment Angle - a Deg. +/-: | 6 | Housing Style: | Male Rod End |
| Zerk Fitting SW: | Y | Product Selection Available SW: | Y |
| Product Type: | TRE | Lubrication: | Zerk Fitting |
| Type: | Male Rod End | Max Static Radial Load: | 7,000 |
| Thread: | LH | Class: | Precision |
| Bore Size (in): | 0.5000 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288718734 | Weight: | 0.69 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

