Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 12
Part #:1501200000
Catalog #:TREL 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/4-16 | Ball Width (in): | 0.875 in |
| Ball Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.978 in |
| Head Diameter (in): | 1.75 in | Housing Width (in): | 0.687 in |
| Thread Length (in): | 1.719 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 7 |
| Zerk Fitting SW: | N | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Male | Series: | Precision |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Construction: | Three-Piece Rod End with Zerk Fitting | Axial Load: | 1,130 |
| Housing Style: | Male Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | TRE | Lubrication Type: | Grease |
| Thread Type: | UNF | Type: | Male Rod End |
| Thread: | LH | Max Static Radial Load: | 11,300 |
| Lubrication: | No Zerk Fitting | Class: | Precision |
| Bore Size (in): | 0.7500 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719625 | Weight: | 0.64 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 1.95 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

