Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 12N
Part #:1501201000
Catalog #:TREL 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/4-16 | Ball Width (in): | 0.875 in |
| Head Diameter (in): | 1.75 in | Thread Length (in): | 1.719 in |
| Ball Diameter (in): | 1.312 in | Housing Width (in): | 0.687 in |
| Ball Flat Diameter (in): | 0.978 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Housing Style: | Male Rod End | Bearing Type: | Rod End |
| Zerk Fitting SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Product Selection Available SW: | Y | Axial Load: | 1,130 |
| Product Type: | TRE | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End with Zerk Fitting |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Precision |
| Misalignment Angle - a Deg. +/-: | 7 | Lubrication Type: | Grease |
| Configuration: | Male | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 11,300 | Thread: | LH |
| Type: | Male Rod End | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720348 | Weight: | 0.65 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

