Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AREL 4N
Part #:1540401000
Catalog #:AREL 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.969 in | Ball Flat Diameter (in): | 0.331 in |
| Ball Diameter (in): | 0.5 in | Ball Width (in): | 0.375 in |
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Thread Size: | #1/4-28 | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Axial Load: | 448 | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8 | Configuration: | Male |
| Housing Style: | Male Rod End | Thread Type: | UNF |
| Product Type: | ARE | Race Material: | Carbon Steel - corrosion resistant plating |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Series: | Precision Extra Capacity |
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Lubrication Type: | Grease | Max Static Radial Load: | 4,480 |
| Thread: | LH | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720072 | Weight: | 0.06 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 3.05 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

