Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AREL 5N
Part #:1540501000
Catalog #:AREL 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #5/16-24 | Thread Length (in): | 1.219 in |
| Housing Width (in): | 0.344 in | Ball Width (in): | 0.437 in |
| Head Diameter (in): | 0.875 in | Ball Flat Diameter (in): | 0.447 in |
| Ball Diameter (in): | 0.625 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | ARE |
| Housing Style: | Male Rod End | Bearing Type: | Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | Y |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 7 |
| Construction: | Three-Piece Rod End with Zerk Fitting | Configuration: | Male |
| Series: | Precision Extra Capacity | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Thread Type: | UNF | Axial Load: | 728 |
| Product Selection Available SW: | Y | Thread: | LH |
| Type: | Male Rod End | Max Static Radial Load: | 7,280 |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.3125 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720089 | Weight: | 0.08 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

