Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AREL 6 20N
Part #:1540603000
Catalog #:AREL 6 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Ball Width (in): | 0.5 in |
| Head Diameter (in): | 1 in | Ball Diameter (in): | 0.718 in |
| Thread Size: | #7/16-20 | Ball Flat Diameter (in): | 0.517 in |
| Thread Length (in): | 1.219 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Product Type: | ARE-20 | Housing Style: | Male Rod End |
| Series: | Precision Extra Capacity | Misalignment Angle - a Deg. +/-: | 6 |
| Thread Type: | UNF | Axial Load: | 957 |
| Zerk Fitting SW: | Y | Configuration: | Male |
| Bearing Type: | Rod End | Construction: | Three-Piece Rod End with Zerk Fitting |
| Race Material: | Carbon Steel - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 9,570 | Type: | Male Rod End |
| Thread: | LH | Class: | Precision |
| Bore Size (in): | 0.3750 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720164 | Weight: | 0.14 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

