Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AREL 8N
Part #:1540801000
Catalog #:AREL 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.469 in | Housing Width (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.698 in | Thread Size: | #1/2-20 |
| Head Diameter (in): | 1.312 in | Ball Diameter (in): | 0.937 in |
| Ball Width (in): | 0.625 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Race Material: | Carbon Steel - corrosion resistant plating | Lubrication Type: | Grease |
| Zerk Fitting SW: | Y | Axial Load: | 1,350 |
| Series: | Precision Extra Capacity | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Product Type: | ARE |
| Construction: | Three-Piece Rod End with Zerk Fitting | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 6 |
| Product Selection Available SW: | Y | Configuration: | Male |
| Bearing Type: | Rod End | Thread: | LH |
| Max Static Radial Load: | 13,500 | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.5000 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720119 | Weight: | 0.27 LB |
| Packaged Length: | 2.10 IN | Packaged Width: | 4.95 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

