Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AREL 12N
Part #:1541201000
Catalog #:AREL 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.978 in |
| Thread Length (in): | 1.719 in | Ball Width (in): | 0.875 in |
| Head Diameter (in): | 1.75 in | Thread Size: | #3/4-16 |
| Housing Width (in): | 0.687 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Zerk Fitting SW: | Y | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Product Type: | ARE | Axial Load: | 2,320 |
| Lubrication Type: | Grease | Bearing Type: | Rod End |
| Construction: | Three-Piece Rod End with Zerk Fitting | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 7 |
| Housing Style: | Male Rod End | Configuration: | Male |
| Series: | Precision Extra Capacity | Max Static Radial Load: | 23,200 |
| Type: | Male Rod End | Lubrication: | Zerk Fitting |
| Thread: | LH | Class: | Precision |
| Bore Size (in): | 0.7500 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720133 | Weight: | 0.64 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 2.55 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

