Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AREL 12 20N
Part #:1541203000
Catalog #:AREL 12 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Ball Flat Diameter (in): | 0.978 in |
| Ball Diameter (in): | 1.312 in | Thread Length (in): | 1.719 in |
| Housing Width (in): | 0.687 in | Ball Width (in): | 0.875 in |
| Thread Size: | #7/8-14 | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Axial Load: | 2,320 | Bearing Type: | Rod End |
| Series: | Precision Extra Capacity | Housing Style: | Male Rod End |
| Product Type: | ARE-20 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Selection Available SW: | Y | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Race Material: | Carbon Steel - corrosion resistant plating | Thread Type: | UNF |
| Construction: | Three-Piece Rod End with Zerk Fitting | Configuration: | Male |
| Zerk Fitting SW: | Y | Misalignment Angle - a Deg. +/-: | 7 |
| Lubrication Type: | Grease | Thread: | LH |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 23,200 |
| Type: | Male Rod End | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720201 | Weight: | 0.66 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

