Sealmaster Male Rod End Bearing - Three-Piece Greasable with Y Stud Bronze Race - TM 6YN
Part #:1420609000
Catalog #:TM 6YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Head Diameter (in): | 1 in | Housing Width (in): | 0.406 in |
| Thread Length (in): | 1.219 in | Ball Diameter (in): | 0.718 in |
| Ball Width (in): | 0.5 in | Stud Length to Center of Ball (in): | 1.54 in |
| Stud Length to Hex (in): | 0.91 in | Stud Thread Length (in): | 0.8125 in |
| Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Product Selection Available SW: | N | Product Type: | TM |
| Thread Type: | UNF | Race Material: | Bronze |
| Housing Style: | Male Rod End | Zerk Fitting SW: | Y |
| Bearing Type: | Rod End | Configuration: | Male |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | Commercial | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Axial Load: | 400 | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle B3: | 22.6 |
| Thread: | RH | Max Static Radial Load: | 4,000 |
| Type: | Male Rod End | Lubrication: | Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724452 | Weight: | 0.18 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.79 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

