Sealmaster Male Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TRE 7Y
Part #:1400708000
Catalog #:TRE 7Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.812 in | Thread Length (in): | 1.344 in |
| Ball Flat Diameter (in): | 0.586 in | Head Diameter (in): | 1.125 in |
| Housing Width (in): | 0.437 in | Thread Size: | #7/16-20 |
| Ball Width (in): | 0.562 in | Stud Thread Length (in): | 1 in |
| Length to Center of Ball (in): | 2.13 in | Stud Length to Hex (in): | 1.13 in |
| Stud Length to Center of Ball (in): | 1.93 in |
Technical Specifications
| Lubrication Type: | Grease | Thread Type: | UNF |
| Axial Load: | 500 | Zerk Fitting SW: | N |
| Housing Style: | Male Rod End | Series: | Precision |
| Product Type: | TRE | Product Selection Available SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Configuration: | Male |
| Race Material: | Carbon Steel - corrosion resistant plating | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting | Type: | Male Rod End |
| Misalignment Angle B3: | 23.4 | Max Static Radial Load: | 5,000 |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.4375 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288720508 | Weight: | 0.27 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

