Sealmaster Male Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TRE 12Y
Part #:1401208000
Catalog #:TRE 12Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.978 in | Thread Size: | #3/4-16 |
| Ball Diameter (in): | 1.312 in | Head Diameter (in): | 1.75 in |
| Ball Width (in): | 0.875 in | Housing Width (in): | 0.687 in |
| Thread Length (in): | 1.719 in | Stud Thread Length (in): | 1.625 in |
| Stud Length to Hex (in): | 1.81 in | Stud Length to Center of Ball (in): | 3 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Product Type: | TRE | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Configuration: | Male | Series: | Precision |
| Axial Load: | 1,130 | Product Selection Available SW: | N |
| Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting | Lubrication Type: | Grease |
| Bearing Type: | Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Zerk Fitting SW: | N | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Male Rod End |
| Thread Type: | UNF | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 11,300 |
| Misalignment Angle B3: | 22.7 | Thread: | RH |
| Bore Size (in): | 0.7500 in | Class: | Precision |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720539 | Weight: | 1.48 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 1.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

