Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TM 4
Part #:1420400000
Catalog #:TM 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.375 in | Ball Flat Diameter (in): | 0.331 in |
| Housing Width (in): | 0.281 in | Thread Size: | #1/4-28 |
| Thread Length (in): | 0.969 in | Ball Diameter (in): | 0.5 in |
| Head Diameter (in): | 0.75 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Commercial |
| Housing Style: | Male Rod End | Configuration: | Male |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Thread Type: | UNF | Construction: | Three-Piece Rod End |
| Product Type: | TM | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Axial Load: | 170 | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 8 | Product Selection Available SW: | Y |
| Race Material: | Bronze | Type: | Male Rod End |
| Max Static Radial Load: | 1,700 | Lubrication: | No Zerk Fitting |
| Thread: | RH | Bore Size (in): | 0.2500 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723554 | Weight: | 0.47 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.60 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

