Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TM 5
Part #:1420500000
Catalog #:TM 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Ball Width (in): | 0.437 in |
| Ball Diameter (in): | 0.625 in | Thread Size: | #5/16-24 |
| Thread Length (in): | 1.219 in | Housing Width (in): | 0.344 in |
| Head Diameter (in): | 0.875 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End | Thread Type: | UNF |
| Zerk Fitting SW: | N | Axial Load: | 250 |
| Housing Style: | Male Rod End | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 7 | Configuration: | Male |
| Product Selection Available SW: | Y | Bearing Type: | Rod End |
| Product Type: | TM | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Race Material: | Bronze | Max Static Radial Load: | 2,500 |
| Thread: | RH | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.3125 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723561 | Weight: | 0.08 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

