Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TM 8
Part #:1420800000
Catalog #:TM 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.625 in | Thread Length (in): | 1.469 in |
| Ball Diameter (in): | 0.937 in | Ball Flat Diameter (in): | 0.698 in |
| Head Diameter (in): | 1.312 in | Housing Width (in): | 0.5 in |
| Thread Size: | #1/2-20 | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Bronze |
| Housing Style: | Male Rod End | Product Type: | TM |
| Misalignment Angle - a Deg. +/-: | 6 | Series: | Commercial |
| Lubrication Type: | Grease | Configuration: | Male |
| Thread Type: | UNF | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 700 | Construction: | Three-Piece Rod End |
| Product Selection Available SW: | Y | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 7,000 | Type: | Male Rod End |
| Thread: | RH | Class: | Commercial |
| Bore Size (in): | 0.5000 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288718741 | Weight: | 0.28 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

