Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TM 12
Part #:1421200000
Catalog #:TM 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.687 in | Ball Diameter (in): | 1.312 in |
| Ball Width (in): | 0.875 in | Thread Length (in): | 1.719 in |
| Ball Flat Diameter (in): | 0.978 in | Head Diameter (in): | 1.75 in |
| Thread Size: | #3/4-16 | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End | Bearing Type: | Rod End |
| Configuration: | Male | Product Selection Available SW: | Y |
| Product Type: | TM | Misalignment Angle - a Deg. +/-: | 7 |
| Axial Load: | 1,130 | Thread Type: | UNF |
| Race Material: | Bronze | Zerk Fitting SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread: | RH |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 11,300 | Class: | Commercial |
| Bore Size (in): | 0.7500 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723608 | Weight: | 0.64 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

