Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TML 3
Part #:1520300000
Catalog #:TML 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.25 in | Ball Diameter (in): | 0.437 in |
| Head Diameter (in): | 0.625 in | Thread Length (in): | 0.719 in |
| Ball Flat Diameter (in): | 0.306 in | Thread Size: | #10-32 |
| Ball Width (in): | 0.312 in | Length to Center of Ball (in): | 1.25 in |
Technical Specifications
| Construction: | Three-Piece Rod End | Product Type: | TM |
| Race Material: | Bronze | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Lubrication Type: | Grease | Series: | Commercial |
| Housing Style: | Male Rod End | Misalignment Angle - a Deg. +/-: | 6.5 |
| Zerk Fitting SW: | N | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Axial Load: | 90 |
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Configuration: | Male | Thread: | LH |
| Max Static Radial Load: | 900 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Class: | Commercial |
| Bore Size (in): | 0.1875 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723691 | Weight: | 0.03 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.35 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

