Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TML 5
Part #:1520500000
Catalog #:TML 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.875 in | Ball Diameter (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.447 in | Ball Width (in): | 0.437 in |
| Housing Width (in): | 0.344 in | Thread Length (in): | 1.219 in |
| Thread Size: | #5/16-24 | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 7 | Race Material: | Bronze |
| Product Type: | TM | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Thread Type: | UNF | Configuration: | Male |
| Axial Load: | 250 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Series: | Commercial | Product Selection Available SW: | Y |
| Construction: | Three-Piece Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 2,500 | Type: | Male Rod End |
| Thread: | LH | Class: | Commercial |
| Bore Size (in): | 0.3125 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723714 | Weight: | 0.08 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

