Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TML 7
Part #:1520700000
Catalog #:TML 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.437 in | Ball Flat Diameter (in): | 0.586 in |
| Thread Length (in): | 1.344 in | Head Diameter (in): | 1.125 in |
| Ball Width (in): | 0.562 in | Ball Diameter (in): | 0.812 in |
| Thread Size: | #7/16-20 | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Zerk Fitting SW: | N | Product Selection Available SW: | Y |
| Product Type: | TM | Race Material: | Bronze |
| Thread Type: | UNF | Series: | Commercial |
| Axial Load: | 500 | Housing Style: | Male Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Misalignment Angle - a Deg. +/-: | 7 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Configuration: | Male |
| Construction: | Three-Piece Rod End | Type: | Male Rod End |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 5,000 | Bore Size (in): | 0.4375 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723738 | Weight: | 0.18 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

