Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TML 10
Part #:1521000000
Catalog #:TML 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Head Diameter (in): | 1.5 in |
| Housing Width (in): | 0.562 in | Thread Length (in): | 1.594 in |
| Ball Width (in): | 0.75 in | Ball Diameter (in): | 1.125 in |
| Thread Size: | #5/8-18 | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Axial Load: | 805 | Housing Style: | Male Rod End |
| Lubrication Type: | Grease | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | TM | Race Material: | Bronze |
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8 | Construction: | Three-Piece Rod End |
| Zerk Fitting SW: | N | Configuration: | Male |
| Bearing Type: | Rod End | Series: | Commercial |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Type: | Male Rod End |
| Thread: | LH | Max Static Radial Load: | 8,050 |
| Lubrication: | No Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.6250 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723752 | Weight: | 0.40 LB |
| Packaged Length: | 3.55 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

