Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TML 12
Part #:1521200000
Catalog #:TML 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Housing Width (in): | 0.687 in |
| Ball Width (in): | 0.875 in | Thread Length (in): | 1.719 in |
| Ball Flat Diameter (in): | 0.978 in | Thread Size: | #3/4-16 |
| Ball Diameter (in): | 1.312 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 7 | Axial Load: | 1,130 |
| Race Material: | Bronze | Thread Type: | UNF |
| Configuration: | Male | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Product Selection Available SW: | Y | Housing Style: | Male Rod End |
| Construction: | Three-Piece Rod End | Product Type: | TM |
| Series: | Commercial | Type: | Male Rod End |
| Max Static Radial Load: | 11,300 | Thread: | LH |
| Lubrication: | No Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.7500 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723769 | Weight: | 0.65 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

