Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 3 20
Part #:1440302000
Catalog #:ARE 3 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.312 in | Thread Length (in): | 0.719 in |
| Thread Size: | #1/4-28 | Ball Flat Diameter (in): | 0.306 in |
| Ball Diameter (in): | 0.437 in | Housing Width (in): | 0.25 in |
| Head Diameter (in): | 0.625 in | Length to Center of Ball (in): | 1.25 in |
Technical Specifications
| Series: | Precision Extra Capacity | Construction: | Three-Piece Rod End |
| Thread Type: | UNF | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Configuration: | Male | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | ARE-20 |
| Housing Style: | Male Rod End | Misalignment Angle - a Deg. +/-: | 6.5 |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Zerk Fitting SW: | N | Axial Load: | 370 |
| Product Selection Available SW: | Y | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 3,700 | Thread: | RH |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.1875 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719007 | Weight: | 0.03 LB |
| Packaged Length: | 1.56 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

