Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 4 20
Part #:1440402000
Catalog #:ARE 4 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.331 in | Ball Width (in): | 0.375 in |
| Thread Length (in): | 0.969 in | Ball Diameter (in): | 0.5 in |
| Housing Width (in): | 0.281 in | Thread Size: | #5/16-24 |
| Head Diameter (in): | 0.75 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Axial Load: | 537 | Housing Style: | Male Rod End |
| Product Selection Available SW: | Y | Product Type: | ARE-20 |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Series: | Precision Extra Capacity | Zerk Fitting SW: | N |
| Construction: | Three-Piece Rod End | Misalignment Angle - a Deg. +/-: | 8 |
| Race Material: | Carbon Steel - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Configuration: | Male |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Male Rod End |
| Max Static Radial Load: | 5,370 | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719014 | Weight: | 0.06 LB |
| Packaged Length: | 1.94 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

