Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 6
Part #:1440600000
Catalog #:ARE 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.219 in | Housing Width (in): | 0.406 in |
| Ball Flat Diameter (in): | 0.517 in | Ball Width (in): | 0.5 in |
| Head Diameter (in): | 1 in | Thread Size: | #3/8-24 |
| Ball Diameter (in): | 0.718 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Bearing Type: | Rod End | Axial Load: | 958 |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Product Type: | ARE | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Housing Style: | Male Rod End | Thread Type: | UNF |
| Construction: | Three-Piece Rod End | Series: | Precision Extra Capacity |
| Configuration: | Male | Lubrication Type: | Grease |
| Misalignment Angle - a Deg. +/-: | 6 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Max Static Radial Load: | 9,580 |
| Thread: | RH | Bore Size (in): | 0.3750 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718963 | Weight: | 0.13 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

