Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 6 20
Part #:1440602000
Catalog #:ARE 6 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Ball Diameter (in): | 0.718 in |
| Head Diameter (in): | 1 in | Thread Size: | #7/16-20 |
| Ball Flat Diameter (in): | 0.517 in | Thread Length (in): | 1.219 in |
| Ball Width (in): | 0.5 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Race Material: | Carbon Steel - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Configuration: | Male |
| Thread Type: | UNF | Housing Style: | Male Rod End |
| Lubrication Type: | Grease | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Zerk Fitting SW: | N | Product Selection Available SW: | Y |
| Series: | Precision Extra Capacity | Axial Load: | 957 |
| Construction: | Three-Piece Rod End | Misalignment Angle - a Deg. +/-: | 6 |
| Product Type: | ARE-20 | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 9,570 |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.3750 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719038 | Weight: | 0.13 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

