Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 7
Part #:1440700000
Catalog #:ARE 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.586 in | Thread Size: | #7/16-20 |
| Ball Width (in): | 0.562 in | Head Diameter (in): | 1.125 in |
| Housing Width (in): | 0.437 in | Ball Diameter (in): | 0.812 in |
| Thread Length (in): | 1.344 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Housing Style: | Male Rod End | Misalignment Angle - a Deg. +/-: | 7 |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Race Material: | Carbon Steel - corrosion resistant plating | Construction: | Three-Piece Rod End |
| Series: | Precision Extra Capacity | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 1,100 |
| Product Selection Available SW: | Y | Product Type: | ARE |
| Zerk Fitting SW: | N | Configuration: | Male |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Lubrication: | No Zerk Fitting |
| Thread: | RH | Type: | Male Rod End |
| Max Static Radial Load: | 11,000 | Class: | Precision |
| Bore Size (in): | 0.4375 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718970 | Weight: | 0.17 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

