Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 8
Part #:1440800000
Catalog #:ARE 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.312 in | Thread Length (in): | 1.469 in |
| Housing Width (in): | 0.5 in | Ball Width (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.698 in | Thread Size: | #1/2-20 |
| Ball Diameter (in): | 0.937 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Series: | Precision Extra Capacity |
| Housing Style: | Male Rod End | Product Type: | ARE |
| Thread Type: | UNF | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 6 |
| Configuration: | Male | Axial Load: | 1,350 |
| Product Selection Available SW: | Y | Construction: | Three-Piece Rod End |
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Thread: | RH |
| Max Static Radial Load: | 13,500 | Bore Size (in): | 0.5000 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288718680 | Weight: | 0.67 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

