Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 8 20
Part #:1440802000
Catalog #:ARE 8 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.625 in | Head Diameter (in): | 1.312 in |
| Thread Size: | #5/8-18 | Housing Width (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.698 in | Ball Diameter (in): | 0.937 in |
| Thread Length (in): | 1.469 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Axial Load: | 1,350 |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Housing Style: | Male Rod End |
| Configuration: | Male | Lubrication Type: | Grease |
| Construction: | Three-Piece Rod End | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 6 | Bearing Type: | Rod End |
| Product Type: | ARE-20 | Thread Type: | UNF |
| Series: | Precision Extra Capacity | Max Static Radial Load: | 13,500 |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.5000 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719052 | Weight: | 0.73 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

