Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 10
Part #:1441000000
Catalog #:ARE 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.125 in | Housing Width (in): | 0.562 in |
| Head Diameter (in): | 1.5 in | Thread Size: | #5/8-18 |
| Ball Width (in): | 0.75 in | Ball Flat Diameter (in): | 0.839 in |
| Thread Length (in): | 1.594 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Axial Load: | 1,730 | Zerk Fitting SW: | N |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Series: | Precision Extra Capacity |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 8 |
| Housing Style: | Male Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Product Selection Available SW: | Y | Bearing Type: | Rod End |
| Configuration: | Male | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | ARE |
| Construction: | Three-Piece Rod End | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Male Rod End |
| Max Static Radial Load: | 17,300 | Class: | Precision |
| Bore Size (in): | 0.6250 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718987 | Weight: | 0.41 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

