Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 10 20
Part #:1441002000
Catalog #:ARE 10 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Ball Width (in): | 0.75 in |
| Ball Diameter (in): | 1.125 in | Thread Length (in): | 1.594 in |
| Housing Width (in): | 0.562 in | Head Diameter (in): | 1.5 in |
| Thread Size: | #3/4-16 | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Housing Style: | Male Rod End | Zerk Fitting SW: | N |
| Product Type: | ARE-20 | Thread Type: | UNF |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Axial Load: | 1,730 | Misalignment Angle - a Deg. +/-: | 8 |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Construction: | Three-Piece Rod End | Configuration: | Male |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Carbon Steel - corrosion resistant plating |
| Series: | Precision Extra Capacity | Thread: | RH |
| Type: | Male Rod End | Max Static Radial Load: | 17,300 |
| Lubrication: | No Zerk Fitting | Class: | Precision |
| Bore Size (in): | 0.6250 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719069 | Weight: | 0.47 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

