Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 12
Part #:1441200000
Catalog #:ARE 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/4-16 | Ball Diameter (in): | 1.312 in |
| Thread Length (in): | 1.719 in | Head Diameter (in): | 1.75 in |
| Ball Width (in): | 0.875 in | Ball Flat Diameter (in): | 0.978 in |
| Housing Width (in): | 0.687 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Race Material: | Carbon Steel - corrosion resistant plating | Bearing Type: | Rod End |
| Axial Load: | 2,320 | Misalignment Angle - a Deg. +/-: | 7 |
| Thread Type: | UNF | Lubrication Type: | Grease |
| Housing Style: | Male Rod End | Configuration: | Male |
| Series: | Precision Extra Capacity | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | ARE | Zerk Fitting SW: | N |
| Construction: | Three-Piece Rod End | Product Selection Available SW: | Y |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Male Rod End |
| Max Static Radial Load: | 23,200 | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718994 | Weight: | 0.63 LB |
| Packaged Length: | 2.10 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

