Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 12 20
Part #:1441202000
Catalog #:ARE 12 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.978 in |
| Ball Width (in): | 0.875 in | Thread Length (in): | 1.719 in |
| Housing Width (in): | 0.687 in | Head Diameter (in): | 1.75 in |
| Thread Size: | #7/8-14 | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Product Selection Available SW: | Y | Lubrication Type: | Grease |
| Axial Load: | 2,320 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Construction: | Three-Piece Rod End |
| Thread Type: | UNF | Product Type: | ARE-20 |
| Race Material: | Carbon Steel - corrosion resistant plating | Configuration: | Male |
| Zerk Fitting SW: | N | Misalignment Angle - a Deg. +/-: | 7 |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Series: | Precision Extra Capacity |
| Housing Style: | Male Rod End | Thread: | RH |
| Type: | Male Rod End | Max Static Radial Load: | 23,200 |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719076 | Weight: | 0.71 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 5.05 IN |
| Packaged Height: | 1.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

