Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AREL 4
Part #:1540400000
Catalog #:AREL 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Thread Size: | #1/4-28 |
| Ball Width (in): | 0.375 in | Ball Flat Diameter (in): | 0.331 in |
| Housing Width (in): | 0.281 in | Head Diameter (in): | 0.75 in |
| Thread Length (in): | 0.969 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Series: | Precision Extra Capacity | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Configuration: | Male |
| Zerk Fitting SW: | N | Product Type: | ARE |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 8 |
| Housing Style: | Male Rod End | Construction: | Three-Piece Rod End |
| Axial Load: | 448 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Thread: | LH |
| Max Static Radial Load: | 4,480 | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719335 | Weight: | 0.05 LB |
| Packaged Length: | 1.94 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

