Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AREL 6
Part #:1540600000
Catalog #:AREL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.219 in | Ball Width (in): | 0.5 in |
| Housing Width (in): | 0.406 in | Head Diameter (in): | 1 in |
| Ball Diameter (in): | 0.718 in | Thread Size: | #3/8-24 |
| Ball Flat Diameter (in): | 0.517 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Series: | Precision Extra Capacity | Lubrication Type: | Grease |
| Product Type: | ARE | Construction: | Three-Piece Rod End |
| Bearing Type: | Rod End | Axial Load: | 958 |
| Housing Style: | Male Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Male | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Race Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 6 | Thread Type: | UNF |
| Product Selection Available SW: | Y | Type: | Male Rod End |
| Thread: | LH | Max Static Radial Load: | 9,580 |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.3750 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719359 | Weight: | 0.13 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

