Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AREL 10
Part #:1541000000
Catalog #:AREL 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.5 in | Thread Length (in): | 1.594 in |
| Ball Diameter (in): | 1.125 in | Housing Width (in): | 0.562 in |
| Ball Flat Diameter (in): | 0.839 in | Thread Size: | #5/8-18 |
| Ball Width (in): | 0.75 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Housing Style: | Male Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Series: | Precision Extra Capacity | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Configuration: | Male | Zerk Fitting SW: | N |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | ARE | Misalignment Angle - a Deg. +/-: | 8 |
| Product Selection Available SW: | Y | Axial Load: | 1,730 |
| Construction: | Three-Piece Rod End | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Max Static Radial Load: | 17,300 |
| Thread: | LH | Bore Size (in): | 0.6250 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719380 | Weight: | 0.41 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

