Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AREL 12
Part #:1541200000
Catalog #:AREL 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.312 in | Thread Length (in): | 1.719 in |
| Housing Width (in): | 0.687 in | Thread Size: | #3/4-16 |
| Head Diameter (in): | 1.75 in | Ball Flat Diameter (in): | 0.978 in |
| Ball Width (in): | 0.875 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Construction: | Three-Piece Rod End | Series: | Precision Extra Capacity |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Housing Style: | Male Rod End | Zerk Fitting SW: | N |
| Bearing Type: | Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Product Type: | ARE | Product Selection Available SW: | Y |
| Axial Load: | 2,320 | Lubrication Type: | Grease |
| Misalignment Angle - a Deg. +/-: | 7 | Configuration: | Male |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Max Static Radial Load: | 23,200 |
| Thread: | LH | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719397 | Weight: | 0.65 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

