Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMD 4
Part #:1460400000
Catalog #:CTMD 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.75 in | Thread Size: | #1/4-28 |
| Ball Diameter (in): | 0.5 in | Housing Width (in): | 0.281 in |
| Ball Flat Diameter (in): | 0.331 in | Thread Length (in): | 0.969 in |
| Ball Width (in): | 0.375 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Zerk Fitting SW: | N | Lubrication Type: | Self Lubricating |
| Race Material: | DELRIN | Bearing Type: | Rod End |
| Series: | Commercial | Thread Type: | UNF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Housing Style: | Female Rod End | Axial Load: | 106 |
| Product Selection Available SW: | Y | Liner: | DELRIN* Liner |
| Product Type: | CTMD | Construction: | Three-Piece Rod End |
| Configuration: | Male | Misalignment Angle - a Deg. +/-: | 8 |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 1,060 |
| Type: | Male Rod End | Thread: | RH |
| Bore Size (in): | 0.2500 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725794 | Weight: | 0.80 LB |
| Packaged Length: | 1.94 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

