Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMD 5
Part #:1460500000
Catalog #:CTMD 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Thread Length (in): | 1.219 in |
| Housing Width (in): | 0.344 in | Head Diameter (in): | 0.875 in |
| Thread Size: | #5/16-24 | Ball Diameter (in): | 0.625 in |
| Ball Width (in): | 0.437 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Liner: | DELRIN* Liner | Thread Type: | UNF |
| Product Type: | CTMD | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End | Series: | Commercial |
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Housing Style: | Male Rod End | Product Selection Available SW: | Y |
| Race Material: | DELRIN | Misalignment Angle - a Deg. +/-: | 7 |
| Lubrication Type: | Self Lubricating | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 157 | Configuration: | Male |
| Type: | Male Rod End | Max Static Radial Load: | 1,570 |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.3125 in |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | Self |
| Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288725800 | Weight: | 0.08 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

