Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMD 7
Part #:1460700000
Catalog #:CTMD 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.586 in | Housing Width (in): | 0.437 in |
| Ball Diameter (in): | 0.812 in | Ball Width (in): | 0.562 in |
| Thread Size: | #7/16-20 | Thread Length (in): | 1.344 in |
| Head Diameter (in): | 1.125 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Product Selection Available SW: | Y | Bearing Type: | Rod End |
| Thread Type: | UNF | Liner: | DELRIN* Liner |
| Product Type: | CTMD | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Self Lubricating |
| Housing Style: | Male Rod End | Race Material: | DELRIN |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Commercial |
| Construction: | Three-Piece Rod End | Axial Load: | 260 |
| Misalignment Angle - a Deg. +/-: | 7 | Configuration: | Male |
| Max Static Radial Load: | 2,600 | Lubrication: | No Zerk Fitting |
| Thread: | RH | Type: | Male Rod End |
| Bore Size (in): | 0.4375 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | Self |
| Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288725824 | Weight: | 0.16 LB |
| Packaged Length: | 2.69 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

