Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMDL 5
Part #:1560500000
Catalog #:CTMDL 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Thread Size: | #5/16-24 |
| Ball Width (in): | 0.437 in | Ball Diameter (in): | 0.625 in |
| Head Diameter (in): | 0.875 in | Thread Length (in): | 1.219 in |
| Housing Width (in): | 0.344 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Bearing Type: | Rod End | Housing Style: | Male Rod End |
| Series: | Commercial | Product Type: | CTMD |
| Misalignment Angle - a Deg. +/-: | 7 | Lubrication Type: | Self Lubricating |
| Product Selection Available SW: | Y | Liner: | DELRIN* Liner |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Zerk Fitting SW: | N | Construction: | Three-Piece Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 157 |
| Configuration: | Male | Race Material: | DELRIN |
| Thread: | LH | Max Static Radial Load: | 1,570 |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.3125 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725886 | Weight: | 0.08 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

