Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMDL 6
Part #:1560600000
Catalog #:CTMDL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1 in | Ball Diameter (in): | 0.718 in |
| Thread Size: | #3/8-24 | Thread Length (in): | 1.219 in |
| Ball Flat Diameter (in): | 0.517 in | Ball Width (in): | 0.5 in |
| Housing Width (in): | 0.406 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Zerk Fitting SW: | N | Axial Load: | 215 |
| Lubrication Type: | Self Lubricating | Misalignment Angle - a Deg. +/-: | 6 |
| Liner: | DELRIN* Liner | Series: | Commercial |
| Housing Style: | Male Rod End | Product Selection Available SW: | Y |
| Thread Type: | UNF | Construction: | Three-Piece Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Male |
| Product Type: | CTMD | Bearing Type: | Rod End |
| Race Material: | DELRIN | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Max Static Radial Load: | 2,150 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Thread: | LH |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725893 | Weight: | 0.12 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

