Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMDL 8
Part #:1560800000
Catalog #:CTMDL 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.937 in | Head Diameter (in): | 1.312 in |
| Ball Flat Diameter (in): | 0.698 in | Thread Length (in): | 1.469 in |
| Housing Width (in): | 0.5 in | Thread Size: | #1/2-20 |
| Ball Width (in): | 0.625 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Race Material: | DELRIN | Axial Load: | 342 |
| Misalignment Angle - a Deg. +/-: | 6 | Housing Style: | Male Rod End |
| Product Selection Available SW: | Y | Zerk Fitting SW: | N |
| Construction: | Three-Piece Rod End | Liner: | DELRIN* Liner |
| Configuration: | Male | Lubrication Type: | Self Lubricating |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Type: | CTMD |
| Thread Type: | UNF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Series: | Commercial |
| Type: | Male Rod End | Max Static Radial Load: | 3,420 |
| Lubrication: | No Zerk Fitting | Thread: | LH |
| Bore Size (in): | 0.5000 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725916 | Weight: | 0.26 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

