Sealmaster Male Rod End Bearing - Three-Piece with Y Stud Bronze Race - TM 4Y
Part #:1420408000
Catalog #:TM 4Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Ball Flat Diameter (in): | 0.331 in |
| Housing Width (in): | 0.281 in | Ball Width (in): | 0.375 in |
| Thread Length (in): | 0.969 in | Thread Size: | #1/4-28 |
| Head Diameter (in): | 0.75 in | Stud Length to Hex (in): | 0.56 in |
| Stud Thread Length (in): | 0.5 in | Length to Center of Ball (in): | 1.56 in |
| Stud Length to Center of Ball (in): | 1.05 in |
Technical Specifications
| Axial Load: | 170 | Construction: | Three-Piece Rod End with Y Stud |
| Series: | Commercial | Product Type: | TM |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Race Material: | Bronze | Lubrication Type: | Grease |
| Configuration: | Male | Housing Style: | Male Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Bearing Type: | Rod End |
| Product Selection Available SW: | N | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Max Static Radial Load: | 1,700 | Misalignment Angle B3: | 23.7 |
| Bore Size (in): | 0.2500 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288724025 | Weight: | 0.07 LB |
| Packaged Length: | 1.94 IN | Packaged Width: | 1.24 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

